??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24440.0734 Adjustable Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24440. - Adjustable Clamping Levers with screw
Bill of material
24440.0734 Adjustable Clamping Lever
BESTNR
Ref. No.
24440.0734
AUS
Version
with screw
MAT
Material, screw
stainless steel
D1
24 mm
D2
Thread
M10
L1
80 mm
D3
16.0 mm
D4
10 mm
D5
25 mm
H1
40.0 mm
H2
4.5 mm
H3
2.5 mm
L
96 mm
T
max.
0 mm
G
Weight
205 g
Embedded user actions